
Brand: Hubbell Premise Wiring
Catalog ID: CFBHUB2
Standard Product
Accessory Type
Hubs
Application
For Use with Concrete Floor Boxes
Application - For Use On
Concrete
Catalog Number
CFBHUB2
Color
Metallic
Construction
Fabricated
Construction Material - Main
Aluminum
Cover Shape
Rectangle; Round
Cover Type
Rectangle; Round
EU RoHS Indicator
Contact Manufacturer
Material
Cast Zinc Alloy
Mounting Method
Mounts to Box
Mounting Type
(4) Screw Mount
Series
Recessed - CFB Series
Size
Standard Sized Product
Sub Brand
Concrete Floor Boxes
Type
Concrete Floor Box Accessory
UPC
783585447933
Dimensions
2.88 in x 2.78 in x 1.1 in
Height
1.1 in
Length
2.88 in
Size
Standard Sized Product
Width
2.78 in
Cable Entry
(1) Conduit Hub
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 514
Mounting Method
Mounts to Box
Carton Quantity
10
Pallet Quantity
1760