HUBBELL PREMISE WIRING
Image of WSBUSB2X2ALU 2X2 USB Work Surface Pop-Up Boxes
Discontinued

2X2 USB Work Surface Pop-Up Boxes

Brand: Hubbell Premise Wiring

Catalog ID: WSBUSB2X2ALU

2X2 USB Work Surface Pop-Up Box, 15A, 125V USB Duplex Gray Receptacle, (2) Type-A USB Ports, Brushed Aluminum Finish

  • 125V, 15A Duplex with (2) Type A USB Charging Ports
  • 3.8A Charging Capacity
  • Tamper-resistant Receptacle
  • 5' pre-wired, 12 gauge, 3 wire electrical cord
  • Low 0.070" Tapered Flange Height

Product details

General

Application

Furniture Power Distribution Units fro Maximum Surface Thickness of 1.125 Inches

Catalog Number

WSBUSB2X2ALU

Color

Brushed Aluminum

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Cover & Flange

Number Of Outlets

(1) Duplex Receptacle with (2) USB Ports

Number of Receptacles

(1) Duplex Receptacle with (2) USB Ports

Type

  • 2X2 USB Work Surface Pop-Up Boxes
  • USB Type A

UPC

783585464336

Dimensions

Cubic Capacity

1.2425 cu.in

Depth

3.55 in

Dimensions

5 in x 5 in x 0.07 in

Height

0.07 in

Length

5 in

Weight

2.5 lb

Width

5 in

Certifications And Compliance

Industry Standard(s)

cULus listed to UL962A

Logistics

Carton Quantity

10

Resources and downloads

Installation Manuals

Engineering Drawing