

Brand: Hubbell Premise Wiring
Catalog ID: HGBL04S1
Standard Product
Application
Grounding & Bonding
Bolt Hole Type
Single
Catalog Number
HGBL04S1
Item Type
Compression Lugs
Material
Tin-plated Copper
Size
1/4" OD, 5/8" Spaced
Sub Brand
Grounding and Bonding
Type
Lug
UPC
662620618944
Bend (Degrees)
180 °
Size
1/4" OD, 5/8" Spaced
Conductor Size
#4 AWG
Industry Standard(s)
Bolt Hole Type
Single