HUBBELL PREMISE WIRING
41" Vertical Basic PDU , 20 Amp 120 Volt , 1 Phase , NEMA L5-20R Receptacles , Twist-LockĀ® , 10 Foot Cord
Image of HBL8114B-10C 41" Vertical Basic PDU , 20 Amp 120 Volt , 1 Phase , NEMA L5-20R Receptacles , Twist-LockĀ® , 10 Foot Cord
New

41" Vertical Basic PDU , 20 Amp 120 Volt , 1 Phase , NEMA L5-20R Receptacles , Twist-LockĀ® , 10 Foot Cord

Brand: Hubbell Premise Wiring

Catalog ID: HBL8114B-10C

20A 120V 1 Phase, Basic, (24) NEMA 5-20, L5-20P plug, 10 foot long cord

Complete line of basic and intelligent rack mounted power distribution units (PDU). Highly reliable with robotically soldered connections. Assembled in the USA.

  • Basic always on powering
  • Build to order in US
  • Robotic soldering for high reliability
  • Available in standard black, red, white, and blue
  • Available with 6 or 10 foot cords

Tool free standard button mount

Reliable power for demanding environments

With up to 200A in a compact design and an innovative 5-cable cord for easy routing and secure connections, our PDUs are built for modern data centers.

High-amperage options

Up to 200A for the demanding requirements of AI and
high-power computing.

Compact design

Slim profile maximizes airflow and simplifies cable management.

Cord locking

Prevents accidental disconnects for uninterrupted power.

Basic power distribution unit

PowerGain basic rack Power Distribution Units (rPDU) provides always-on, reliable power in a small 2.3" width and mounts with standard buttons.

5-cable power cord is designed to allow for easy routing of the power whip and plug in and out of the data center cabinet.
Robotically soldered connections ensure maximum reliability, safety, and consistent performance in every PDU.
Color-coded phase indicators and locking receptacles simplify installation, prevent accidental disconnects, and ensure safe, efficient power management.
Innovative flat profile design allows for easy routing in the cabinet.
Provides up to 115kW in a small 2.9ā€ wide chassis.