HUBBELL PREMISE WIRING
72" Vertical Basic PDU , 30 Amp 240 Volt , 3 Phase , Rack Mount , 6 Foot Cord Length
Image of HBL8403B-06C 72" Vertical Basic PDU , 30 Amp 240 Volt , 3 Phase , Rack Mount , 6 Foot Cord Length

72" Vertical Basic PDU , 30 Amp 240 Volt , 3 Phase , Rack Mount , 6 Foot Cord Length

Brand: Hubbell Premise Wiring

Catalog ID: HBL8403B-06C

30A 208/240V 3 Phase, (36) C13, (6) C19, Basic, L15-30P plug, 6 foot cord

Complete line of basic and intelligent rack mounted power distribution units (PDU). Highly reliable with robotically soldered connections. Assembled in the USA.

  • Basic always on powering
  • Build to order in US
  • Robotic soldering for high reliability
  • Available in standard black, red, white, and blue
  • Available with 6 or 10 foot cords

Tool free standard button mount

Reliable power for demanding environments

With up to 200A in a compact design and an innovative 5-cable cord for easy routing and secure connections, our PDUs are built for modern data centers.

High-amperage options

Up to 200A for the demanding requirements of AI and
high-power computing.

Compact design

Slim profile maximizes airflow and simplifies cable management.

Cord locking

Prevents accidental disconnects for uninterrupted power.

Basic power distribution unit

PowerGain basic rack Power Distribution Units (rPDU) provides always-on, reliable power in a small 2.3" width and mounts with standard buttons.

5-cable power cord is designed to allow for easy routing of the power whip and plug in and out of the data center cabinet.
Robotically soldered connections ensure maximum reliability, safety, and consistent performance in every PDU.
Color-coded phase indicators and locking receptacles simplify installation, prevent accidental disconnects, and ensure safe, efficient power management.
Innovative flat profile design allows for easy routing in the cabinet.
Provides up to 115kW in a small 2.9” wide chassis.