HUBBELL PREMISE WIRING
72" Vertical Monitored PDU , 60 Amp 240 Volt , 3 Phase , Rack Mount , 10 Foot Cord Length
Intelligent Monitored PDU 60A 208/240V
New

72" Vertical Monitored PDU , 60 Amp 240 Volt , 3 Phase , Rack Mount , 10 Foot Cord Length

Brand: Hubbell Premise Wiring

Catalog ID: HBL8609M-10C

Intelligent Monitored PDU, 60A 208/240V, 3 Phase, 18-C13 and 18-C-19 Receptacles, IP 60309 (IP67) Plug

This Intelligent Monitored PDU delivers 60A, 208/240V, 3 phase power and features 18-C13 and 18-C19 receptacles, making it ideal for a wide range of equipment needs. Equipped with integrated environmental sensors, it continuously tracks temperature and humidity to protect critical systems. Built in the U.S. using robotic soldering for superior reliability, the unit includes an LCD display and web interface for real-time operational insights. Available in multiple colors and cord lengths, this PDU combines functionality with efficiency.

  • Intelligent monitoring capabilities
  • Supports up to 4 environmental sensors per PDU for precise temperature and humidity tracking
  • Built-to-order in the U.S. using robotic soldering to ensure high reliability
  • Available with either 6-foot or 10-foot cord options

This PDU features a tool-free standard button mount for fast, secure installation without extra tools. Its ultra-slim design – under 3 inches wide and tall – maximizes airflow within the cabinet, improving cooling efficiency while minimizing downtime in demanding settings.

Power, performance, and control

Get a fully connectorized solution for modern data centers with new small form-factor plugs and industry-leading power up to 200A and 415V.

High-amperage options

Up to 200A for the demanding requirements of AI and
high-power computing.

Compact design

Slim profile maximizes airflow and simplifies cable management.

Environmental
sensor support

Monitor temperature and humidity as well as power data with Hubbell switching cords.

Intelligent power distribution unit

PowerGain intelligent rack power distribution units (rPDUs) are built to order with available capacity for large-scale projects on expedited timelines. They include a built-in web browser and LCD screen that can monitor and report temperature and humidity with the use of environmental sensors.

5-cable power cord is designed to allow for easy routing of the power whip and plug in and out of the data center cabinet.
Innovative flat profile design allows for easy routing in the cabinet.
Color-coded phase indicators and locking receptacles simplify installation, prevent accidental disconnects, and ensure safe, efficient power management.
LCD screen can monitor power status, temperature, humidity, and power cycling via the correct switching cord.
Robotically soldered connections ensure maximum reliability, safety, and consistent performance in every PDU.
Provides up to 115kW in a small 2.9” wide chassis.