HUBBELL PREMISE WIRING
72" Vertical Monitored PDU , 60 Amp 240 Volt , 3 Phase , Rack Mount , 6 Foot Cord Length
PowerGain Intelligent Monitored & Switch Ready PDU 125A 208/240V
New

72" Vertical Monitored PDU , 60 Amp 240 Volt , 3 Phase , Rack Mount , 6 Foot Cord Length

Brand: Hubbell Premise Wiring

Catalog ID: HBL8609M-06XC

60A 208/240V 3 Phase, (18) C13, (18) C19, Monitored, no plug, 6 foot cord

Complete line of basic and intelligent rack mounted power distribution units (PDU). Highly reliable with robotically soldered connections. Assembled in the USA.

  • Intelligent, monitoring capable
  • Up to 4 environmental sensors per PDU measuring temperature and humidity
  • Build to order in US
  • Robotic soldering for high reliability
  • Innovative phase colored cord locking for quick and easy receptacle identification
  • cord lock prevents inadvertent disconnections
  • Available in standard black, red, white, and blue
  • Available with 6 or 10 foot cords

Tool free standard button mount

Power, performance, and control

Get a fully connectorized solution for modern data centers with new small form-factor plugs and industry-leading power up to 200A and 415V.

High-amperage options

Up to 200A for the demanding requirements of AI and
high-power computing.

Compact design

Slim profile maximizes airflow and simplifies cable management.

Environmental
sensor support

Monitor temperature and humidity as well as power data with Hubbell switching cords.

Intelligent power distribution unit

PowerGain intelligent rack power distribution units (rPDUs) are built to order with available capacity for large-scale projects on expedited timelines. They include a built-in web browser and LCD screen that can monitor and report temperature and humidity with the use of environmental sensors.

5-cable power cord is designed to allow for easy routing of the power whip and plug in and out of the data center cabinet.
Innovative flat profile design allows for easy routing in the cabinet.
Color-coded phase indicators and locking receptacles simplify installation, prevent accidental disconnects, and ensure safe, efficient power management.
LCD screen can monitor power status, temperature, humidity, and power cycling via the correct switching cord.
Robotically soldered connections ensure maximum reliability, safety, and consistent performance in every PDU.
Provides up to 115kW in a small 2.9” wide chassis.