HUBBELL PREMISE WIRING
Access Point Boxes, ZOBOX Access Floor Box, 8RU, 7" H x 22" W x 22" D, 192-Port Max
Image of ZAFB8U8 Access Point Boxes, ZOBOX Access Floor Box, 8RU, 7" H x 22" W x 22" D, 192-Port Max

Access Point Boxes, ZOBOX Access Floor Box, 8RU, 7" H x 22" W x 22" D, 192-Port Max

Brand: Hubbell Premise Wiring

Catalog ID: ZAFB8U8

Access Point Boxes, ZOBOX Access Floor Box, 8RU, 7" H x 22" W x 22" D, 192-Port Max

  • 8RU
  • 7" H x 22" W x 22" D
  • 192-Port Max

8U

General

Application

Floor Mount Box

Catalog Number

ZAFB8U8

EU RoHS Indicator

Yes

Item Type

Material

Aluminum

OEM Brand Name

Hubbell Premise Wiring

Type

Floor

UPC

662620840680

Dimensions

Depth

21.9 in

Thickness

0.06

Width

21.9 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • Plenum Rated
  • UL Listed