HUBBELL PREMISE WIRING
Audio/Video Connector, D-Sub, 15-Pin, Female 8-Pin to Female, 8" Tail, Single Pack
Image of 15T6P1 Audio/Video Connector, D-Sub, 15-Pin, Female 8-Pin to Female, 8" Tail, Single Pack
Discontinued

Audio/Video Connector, D-Sub, 15-Pin, Female 8-Pin to Female, 8" Tail, Single Pack

Brand: Hubbell Premise Wiring

Catalog ID: 15T6P1

Audio/Video Connector, D-Sub, 15-Pin, Female 8-Pin to Female, 8" Tail, Single Pack

  • D-Sub
  • 15-Pin
  • Female 8-Pin to Female
  • 8" Tail

Standard Product

General

Application

15 Pin to 8 Pin Connector W/ 8" Tail

Catalog Number

15T6P1

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Temperature Rating

Per TIA

Type

VGA

UPC

662620290904

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

50