HUBBELL PREMISE WIRING
Audio/Video Connector, RG6, Compression, 25 Pack
Image of FRG625 Audio/Video Connector, RG6, Compression, 25 Pack
Image of FRG625 Audio/Video Connector, RG6, Compression, 25 Pack

Audio/Video Connector, RG6, Compression, 25 Pack

Brand: Hubbell Premise Wiring

Catalog ID: FRG625

Audio/Video Connector, RG6, Compression, 25 Pack

  • RG6
  • Compression
  • 25 Pack

Standard Product

General

Catalog Number

FRG625

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

iSTATION RCA and F-Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Style

Plug

Temperature Rating

Per TIA

Type

F-Connector

UPC

662620287737

Dimensions

Display Size

Standard Sized Product

Weight

0.5 lb

Electrical Ratings

Connectivity

Compression

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Beryllium Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25

Pallet Quantity

4305