

Brand: Hubbell Premise Wiring
Catalog ID: IMB15EI
Blank Module 1.5 - 5-Pack
Application
Filler Module
Catalog Number
IMB15EI
Construction
Molded ABS
Cutout
iStation
Item Type
iSTATION Module
Material
ABS (Acrylonitrile butance styrene - Thermoplastic polymer)
Material - Mounting Hardware
Snap
OEM Brand Name
Hubbell Premise Wiring
Orientation
Horizontal
Specifications
Style
1 .5 Unit
Type
Blank
UPC
662620826899
Display Size
1.5-Unit
Weight
0.05 lb
Orientation
Horizontal
Carton Quantity
15