HUBBELL PREMISE WIRING
Audio/Video Module, Blank, 1.5 Unit, White
Image of IMB15W Audio/Video Module, Blank, 1.5 Unit, White

Audio/Video Module, Blank, 1.5 Unit, White

Brand: Hubbell Premise Wiring

Catalog ID: IMB15W

Audio/Video Module, Blank, 1.5 Unit, White

  • Blank
  • 1.5 Unit
  • White

Blank Module 1.5 - 5-Pack

General

Application

Filler Module

Catalog Number

IMB15W

Construction

Molded ABS

Cutout

iStation

EU RoHS Indicator

Item Type

iSTATION Module

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

OEM Brand Name

Hubbell Premise Wiring

Orientation

Horizontal

Specifications

  • AV Module - Unloaded
  • AV Module Type - Blank, 1.5 Unit

Style

1 .5 Unit

Type

Blank

UPC

662620826905

Dimensions

Display Size

1.5-Unit

Certifications And Compliance

EU RoHS Indicator

Configuration

Orientation

Horizontal

Logistics

Carton Quantity

15