HUBBELL PREMISE WIRING
ISTATION MODULE, MODULE ANG, KEYSTONE OPENING, Black
Image of IM1KA15BK ISTATION MODULE, MODULE ANG, KEYSTONE OPENING, Black
Image of IM1KA15BK ISTATION MODULE, MODULE ANG, KEYSTONE OPENING, Black

ISTATION MODULE, MODULE ANG, KEYSTONE OPENING, Black

Brand: Hubbell Premise Wiring

Catalog ID: IM1KA15BK

Audio/Video Unloaded Module, Keystone, 1-Port, Angled, 1.5 Unit, Black

  • Keystone
  • 1-Port
  • Angled
  • 1.5 Unit

1-Port Keystone Angled Module

General

Application

Data/Fiber/Audio/Video

Catalog Number

IM1KA15BK

Construction

Molded ABS

Cutout

iStation

Item Type

iSTATION Module

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

OEM Brand Name

Hubbell Premise Wiring

Orientation

Horizontal

Specifications

  • AV Module - Unloaded
  • AV Module Type - Keystone, 1-port, Angled

Style

Angled

Type

Keystone Snap-Fit

UPC

662620827117

Dimensions

Display Size

1.5-Unit

Weight

0.05 lb

Configuration

Orientation

Horizontal

Logistics

Carton Quantity

25