HUBBELL PREMISE WIRING
Cabinet Accessory, Fan Kit for QUADCAB, 114CFM, 120VAC, 60Hz
Image of HWKF120 Cabinet Accessory, Fan Kit for QUADCAB, 114CFM, 120VAC, 60Hz

Cabinet Accessory, Fan Kit for QUADCAB, 114CFM, 120VAC, 60Hz

Brand: Hubbell Premise Wiring

Catalog ID: HWKF120

Cabinet Accessory, Fan Kit for QUADCAB, 114CFM, 120VAC, 60Hz

  • 114CFM
  • 120VAC
  • 60Hz

120 VAC

General

Application

QUADCAB Accessories

Catalog Number

HWKF120

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Standard

OEM Brand Name

Hubbell Premise Wiring

Type

Fan Kit

UPC

662620838731

Dimensions

Width

17.9 in

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

1

Pallet Quantity

95