Brand: Hubbell Premise Wiring
Catalog ID: REKP
Application
QUADCAB Accessories
Catalog Number
REKP
EU RoHS Indicator
No
Item Type
Wall Mounted Enclosures
Material
Composite
OEM Brand Name
Hubbell Premise Wiring
Type
20A Power Kit
UPC
662620815305
Width
11.4 in
Carton Quantity
10
Pallet Quantity
120