HUBBELL PREMISE WIRING
Image of CTK Cabinet Components, Cabinet Thermostat

Cabinet Components, Cabinet Thermostat

Brand: Hubbell Premise Wiring

Catalog ID: CTK

Cabinet Components, Cabinet Thermostat

Cabinet Thermostat

Thermostat

General

Application

QUADCAB Accessories

Catalog Number

CTK

EU RoHS Indicator

Yes

Item Type

Material

CRS

OEM Brand Name

Hubbell Premise Wiring

Type

Thermostat

UPC

662620823959

Dimensions

Thickness

0.0625

Width

9.4 in

Certifications And Compliance

EU RoHS Indicator

Yes