HUBBELL PREMISE WIRING
Cabinet Components, Equipment Frame, 19" X 84" X 29"
Image of SF841929 Cabinet Components, Equipment Frame, 19" X 84" X 29"

Cabinet Components, Equipment Frame, 19" X 84" X 29"

Brand: Hubbell Premise Wiring

Catalog ID: SF841929

Cabinet Components, Equipment Frame, 19" X 84" X 29"

  • Steel construction provides strength for heavy server and network equipment loading
  • Ladder tray mounting provisions designed into top cross members
  • Each rack unit numbered

M6 Cage Nut Threaded

General

Application

4 Post Rack

Catalog Number

SF841929

EU RoHS Indicator

Item Type

Floor Standing Rack

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • Depth - 29" (742)
  • Gauge - 12 ga
  • Height - 84" (2134)
  • Hole Type - M6 Cage Nut
  • Material - Steel
  • Width - 20" (514)

Thread Size

M6 Cage Nut

UPC

662620844138

Dimensions

Depth

29 in

Thickness

0.1094

Thread Size

M6 Cage Nut

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • EIA/ECA-310-E Universal Mounting Pattern
  • UL 1863

Logistics

Carton Quantity

1