HUBBELL PREMISE WIRING
Cabinet Components, Equipment Shelf, Telescopic
Image of CKTSD Cabinet Components, Equipment Shelf, Telescopic

Cabinet Components, Equipment Shelf, Telescopic

Brand: Hubbell Premise Wiring

Catalog ID: CKTSD

Cabinet Components, Equipment Shelf, Telescopic

  • Mounts in a cabinet or 4 post rack and allows shelf to extend
  • Perforated design always for air and heat to pass
  • Indentations allow a slight lock to prevent the shelf from moving

Telescopic Shelf

General

Application

Full Size Cabinet Accessory

Catalog Number

CKTSD

Color

Black

EU RoHS Indicator

Yes

Item Type

Wall Mounted Enclosures

Material

Steel, Cold Rolled

OEM Brand Name

Hubbell Premise Wiring

UPC

662620844251

Dimensions

Cubic Capacity

3295.5 cu.in

Depth

5.2 in

Height

32.5 in

Thickness

0.0625

Width

19.5 in

Certifications And Compliance

EU RoHS Indicator

Yes