HUBBELL PREMISE WIRING
Image of HSQKMB20 Cabinet Components, Mobile Base for Quad Cab, 20" H

Cabinet Components, Mobile Base for Quad Cab, 20" H

Brand: Hubbell Premise Wiring

Catalog ID: HSQKMB20

Cabinet Components, Mobile Base for Quad Cab, 20" H

20" H

Mobile Base

General

Application

QUADCAB Accessories

Catalog Number

HSQKMB20

EU RoHS Indicator

Yes

Item Type

Material

Steel, Cold Rolled

Material - Mounting Hardware

Standard

OEM Brand Name

Hubbell Premise Wiring

Type

Mobile Bases

UPC

662620855394

Dimensions

Thickness

0.0781

Width

22.5 in

Certifications And Compliance

EU RoHS Indicator

Yes