HUBBELL PREMISE WIRING
Cabinet Components, Mounting Hardware Racks and Wall Mount Cabinets #12-24
Image of 1224RRSCRW20 Cabinet Components, Mounting Hardware Racks and Wall Mount Cabinets #12-24

Cabinet Components, Mounting Hardware Racks and Wall Mount Cabinets #12-24

Brand: Hubbell Premise Wiring

Catalog ID: 1224RRSCRW20

Cabinet Components, Mounting Hardware, #12-24 Phillip Screws, 20-Pack

Mounting Hardware Racks and Wall Mount Cabinets #12-24

Phillips Head

General

Application

Data Centers

Catalog Number

1224RRSCRW20

Color

Metallic

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Material

Steel

OEM Brand Name

Hubbell Premise Wiring

UPC

662620800240

Dimensions

Display Size

#12-24

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Logistics

Carton Quantity

25

Pallet Quantity

10800