HUBBELL PREMISE WIRING
Cabinet Components, QUADCAB 24" H x 20" D, Solid Door, Black
Image of HSQ24S Cabinet Components, QUADCAB 24" H x 20" D, Solid Door, Black

Cabinet Components, QUADCAB 24" H x 20" D, Solid Door, Black

Brand: Hubbell Premise Wiring

Catalog ID: HSQ24S

Cabinet Components, QUADCAB 24" H x 20" D, Solid Door, Black

  • QUADCAB 24" H x 20" D
  • Solid Door
  • Black

Solid Door

General

Catalog Number

HSQ24S

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Standard

OEM Brand Name

Hubbell Premise Wiring

Type

Solid Door

UPC

662620853208

Dimensions

Cubic Capacity

12816 cu.in

Depth

20

Height

24 in

Thickness

0.0781

Width

26.7 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern