HUBBELL PREMISE WIRING
Image of HQC2424 Cabinet Components, Components QUADCAB, Black
*Representative image
Image of HQC2424 Cabinet Components, Components QUADCAB, Black
play
HQC Quadcab Unboxing
play
HQC Quadcab Overview

Cabinet Components, Components QUADCAB, Black

Brand: Hubbell Premise Wiring

Catalog ID: HQC2424

Cabinet Components, QUADCAB 24" H x 24" D, Window Door, Black

The QUADCAB, HQC series wall-mount, swing-out cabinet is the perfect blend of Hubbell's Light Duty (HLQ) and Super Duty (HSQ) wall mount cabinet series, optimized to offer best-in-class features and value, with a 300 lb. load capacity.

  • Standard Plexiglass door
  • Adjustable depth mounting rails w/threaded #12-24 holes
  • Symmetrical design for reversible door swing
  • Rectangular knock-out in base, for ease of terminated cable retrofits
  • Fan knockouts for easy of installation

Door with Window

General

Application

Premise data

Catalog Number

HQC2424

Color

Black

Item Type

Wall Mounted Enclosures

Material

Steel, Cold Rolled

Material - Mounting Hardware

Standard

Product Family

QUADCAB;HQC

Style

Swing Out

Type

Wall Mount

UPC

662620370354

Dimensions

Cubic Capacity

13017.6 cu.in

Depth

24 in

Height

24 in

Thickness

0.0781

Width

22.6 in

Certifications And Compliance

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern

Logistics

Carton Quantity

1

Pallet Quantity

2