HUBBELL PREMISE WIRING
Cabinet Components, QUADCAB 24" H x 26" D, Solid Door, Black
Image of HSQ24S26 Cabinet Components, QUADCAB 24" H x 26" D, Solid Door, Black

Cabinet Components, QUADCAB 24" H x 26" D, Solid Door, Black

Brand: Hubbell Premise Wiring

Catalog ID: HSQ24S26

Cabinet Components, QUADCAB 24" H x 26" D, Solid Door, Black

  • QUADCAB 24" H x 26" D
  • Solid Door
  • Black

Solid Door

General

Catalog Number

HSQ24S26

EU RoHS Indicator

Yes

Item Type

Wall Mounted Enclosures

Material - Mounting Hardware

Standard

OEM Brand Name

Hubbell Premise Wiring

Type

Solid Door

UPC

662620853321

Dimensions

Cubic Capacity

17659.2 cu.in

Depth

26 in

Height

24 in

Thickness

0.0781

Width

28.3 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern