HUBBELL PREMISE WIRING
Cabinet Components, QUADCAB 24" H x 32" D, Window Door, Black
Image of HQC2432 Cabinet Components, QUADCAB 24" H x 32" D, Window Door, Black

Cabinet Components, QUADCAB 24" H x 32" D, Window Door, Black

Brand: Hubbell Premise Wiring

Catalog ID: HQC2432

Cabinet Components, QUADCAB 24" H x 32" D, Window Door, Black

The QUADCAB, HQC series wall-mount, swing-out cabinet is the perfect blend of Hubbell's Light Duty (HLQ) and Super Duty (HSQ) wall mount cabinet series, optimized to offer best-in-class features and value, with a 300 lb. load capacity.

  • Standard Plexiglass door
  • Adjustable depth mounting rails w/threaded #12-24 holes
  • Symmetrical design for reversible door swing
  • Rectangular knock-out in base, for ease of terminated cable retrofits
  • Fan knockouts for easy of installation

Door with Window

General

Application

Premise data

Catalog Number

HQC2432

Color

Black

Item Type

Wall Mounted Enclosures

Material

Steel, Cold Rolled

Material - Mounting Hardware

Standard

Series

  • QUADCAB
  • HQC

Style

Swing Out

Type

Wall Mount

UPC

662620370385

Dimensions

Cubic Capacity

17356.8 cu.in

Depth

32 in

Height

24 in

Thickness

0.0781

Width

22.6 in

Certifications And Compliance

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern