HUBBELL PREMISE WIRING
Cabinet Components, QUADCAB 24" H x 36" D, Window Door, Black
Image of HSQ2436 Cabinet Components, QUADCAB 24" H x 36" D, Window Door, Black

Cabinet Components, QUADCAB 24" H x 36" D, Window Door, Black

Brand: Hubbell Premise Wiring

Catalog ID: HSQ2436

Cabinet Components, QUADCAB 24" H x 36" D, Window Door, Black

  • QUADCAB 24" H x 36" D
  • Window Door
  • Black

Door with Window

General

Catalog Number

HSQ2436

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Standard

OEM Brand Name

Hubbell Premise Wiring

Type

Window Door

UPC

662620853383

Dimensions

Cubic Capacity

20908.8 cu.in

Depth

36

Height

24 in

Thickness

0.0781

Width

24.2 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern