HUBBELL PREMISE WIRING
Cabinet Components, QUADCAB 36" H x 20" D, Window Door, Black
Image of HSQ36 Cabinet Components, QUADCAB 36" H x 20" D, Window Door, Black

Cabinet Components, QUADCAB 36" H x 20" D, Window Door, Black

Brand: Hubbell Premise Wiring

Catalog ID: HSQ36

Cabinet Components, QUADCAB 36" H x 20" D, Window Door, Black

  • QUADCAB 36" H x 20" D
  • Window Door
  • Black

Door with Window

General

Catalog Number

HSQ36

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Standard

OEM Brand Name

Hubbell Premise Wiring

Type

Window Door

UPC

662620853161

Dimensions

Cubic Capacity

19008 cu.in

Depth

20

Height

36 in

Thickness

0.0781

Width

26.4 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern