HUBBELL PREMISE WIRING
Cabinet Components, QUADCAB Soild Door, 2' Height, White
Image of HQKSD24W Cabinet Components, QUADCAB Soild Door, 2' Height, White

Cabinet Components, QUADCAB Soild Door, 2' Height, White

Brand: Hubbell Premise Wiring

Catalog ID: HQKSD24W

Cabinet Components, QUADCAB Soild Door, 2' Height, White

  • 2' Height
  • White

Solid Door

General

Application

QUADCAB Accessories

Catalog Number

HQKSD24W

EU RoHS Indicator

Yes

Item Type

Material

Steel, Cold Rolled

Material - Mounting Hardware

Standard

OEM Brand Name

Hubbell Premise Wiring

Type

Front Doors

UPC

662620845616

Dimensions

Thickness

0.05

Width

24.2 in

Certifications And Compliance

EU RoHS Indicator

Yes