HUBBELL PREMISE WIRING
Cabinet Components, QUADCAB Window Door, 2' Height, White
Image of HQKWD24W Cabinet Components, QUADCAB Window Door, 2' Height, White

Cabinet Components, QUADCAB Window Door, 2' Height, White

Brand: Hubbell Premise Wiring

Catalog ID: HQKWD24W

Cabinet Components, QUADCAB Window Door, 2' Height, White

  • 2' Height
  • White

Window Door

General

Application

QUADCAB Accessories

Catalog Number

HQKWD24W

EU RoHS Indicator

Yes

Item Type

Material

Steel, Cold Rolled

Material - Mounting Hardware

Standard

OEM Brand Name

Hubbell Premise Wiring

Type

Front Doors

UPC

662620845630

Dimensions

Thickness

0.05

Width

24.2 in

Certifications And Compliance

EU RoHS Indicator

Yes