HUBBELL PREMISE WIRING
Image of REK110 Cabinet Hardware, 110/66 Block Mounting Rails

Cabinet Hardware, 110/66 Block Mounting Rails

Brand: Hubbell Premise Wiring

Catalog ID: REK110

Cabinet Hardware, 110/66 Block Mounting Rails

110/66 Block Mounting Rails

110/66 Mounting Rails

General

Application

QUADCAB Accessories

Catalog Number

REK110

EU RoHS Indicator

Yes

Item Type

Material

Steel, Cold Rolled

OEM Brand Name

Hubbell Premise Wiring

Type

Block Mounting Rail

UPC

662620828015

Dimensions

Thickness

0.0625

Width

4.2 in

Certifications And Compliance

EU RoHS Indicator

Yes