HUBBELL PREMISE WIRING
Image of REKBB40 Cabinet Hardware, Plywood Backboard, 40"

Cabinet Hardware, Plywood Backboard, 40"

Brand: Hubbell Premise Wiring

Catalog ID: REKBB40

Cabinet Hardware, Plywood Backboard, 40"

40"

Plywood Back Board

General

Application

QUADCAB Accessories

Catalog Number

REKBB40

EU RoHS Indicator

Yes

Item Type

Material

Steel, Cold Rolled

OEM Brand Name

Hubbell Premise Wiring

Type

Backboards

UPC

662620829258

Dimensions

Thickness

0.0625

Width

19.7 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

APA Grade AC Plywood Painted Fire-Retardant