HUBBELL PREMISE WIRING
Cabinets, Net Select, 10" Panel Cover Only, White
Image of NSOBX10C Cabinets, Net Select, 10" Panel Cover Only, White
Image of NSOBX10C Cabinets, Net Select, 10" Panel Cover Only, White
Discontinued

Cabinets, Net Select, 10" Panel Cover Only, White

Brand: Hubbell Premise Wiring

Catalog ID: NSOBX10C

Cabinets, Net Select, 10" Panel Cover Only, White

  • Flush or surface mount enclosure
  • Integral trim ring hides rough-in hole in sheet rock
  • Hinged cover can be mounted to swing from either side

Standard Product

General

Catalog Number

NSOBX10C

Item Type

Small Network Enclosure

Size

10"

Specifications

  • Depth - 0.20ā€ (5)
  • Finish - White, powder coat
  • Height - 11.07ā€ (281)
  • Material - 20-18 gauge steel
  • Width - 15.50ā€ (594)

Type

Panel Cover

UPC

883778503719

Dimensions

Size

10"

Thickness

0.0781

Weight

3 lb

Width

11.9 in

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed

Logistics

Carton Quantity

8