HUBBELL PREMISE WIRING
Image of NSOBX10B Cabinets, Net Select, 10" Without Cover, White
Image of NSOBX10B Cabinets, Net Select, 10" Without Cover, White
Discontinued

Cabinets, Net Select, 10" Without Cover, White

Brand: Hubbell Premise Wiring

Catalog ID: NSOBX10B

Cabinets, Net Select, 10" Without Cover, White

  • Flush or surface mount enclosure
  • Integral trim ring hides rough-in hole in sheet rock
  • Hinged cover can be mounted to swing from either side

Standard Product

General

Catalog Number

NSOBX10B

Item Type

Small Network Enclosure

Size

10"

Specifications

  • Depth - 3.96ā€ (101)
  • Finish - White, powder coat
  • Height - 10.07ā€ (256)
  • Material - 20-18 gauge steel
  • No. of Module - 3
  • Width - 14.38ā€ (365)

Type

Network Enclosures

UPC

883778503696

Dimensions

Size

10"

Thickness

0.0781

Weight

4.45 lb

Width

11.9 in

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed

Logistics

Carton Quantity

4