HUBBELL PREMISE WIRING
Cable Assembly, HDMI, #24 AWG, Horizontal, Black, 30' Length
Image of HDH30BK Cable Assembly, HDMI, #24 AWG, Horizontal, Black, 30' Length
Image of HDH30BK Cable Assembly, HDMI, #24 AWG, Horizontal, Black, 30' Length
Image of HDH30BK Cable Assembly, HDMI, #24 AWG, Horizontal, Black, 30' Length
Discontinued

Cable Assembly, HDMI, #24 AWG, Horizontal, Black, 30' Length

Brand: Hubbell Premise Wiring

Catalog ID: HDH30BK

Cable Assembly, HDMI, #24 AWG, Horizontal, Black, 30' Length

  • HDMI
  • #24 AWG
  • Horizontal
  • Black

Coupler Assembly

General

Braid

Braided Copper

Catalog Number

HDH30BK

Debris Shield Type

Aluinmum Foil

EU RoHS Indicator

Item Type

HDMI Cables

Material - Insulation

30% Glass Filled LCP

Material - Jacket

CM

OEM Brand Name

Hubbell Premise Wiring

Type

HDMI

UPC

662620212692

Dimensions

Outside Diameter

0.375 in

Electrical Ratings

Amperage Rating

0.5 A

Current / Amperage Rating

0.5 A

Current Rating

0.5 A

Resistance

30 mili ohms Max

Voltage Rating

40 kV

Conductor Related

Braid

Braided Copper

Conductor Size

#33 AWG

Conductor Type

Copper

Number of Conductors

15

Strands

1

Certifications And Compliance

EU RoHS Indicator

Configuration

Debris Shield Type

Aluinmum Foil

Logistics

Carton Quantity

12