HUBBELL PREMISE WIRING
Image of C5ERPP Cable, Cat5E, Plenum Rated, 300MHz, Relex, Purple
Image of C5ERPP Cable, Cat5E, Plenum Rated, 300MHz, Relex, Purple
Discontinued

Cable, Cat5E, Plenum Rated, 300MHz, Relex, Purple

Brand: Hubbell Premise Wiring

Catalog ID: C5ERPP

Cable, SPEEDGAIN, Category 5e, Plenum/REELEX, Purple

  • Category 5e
  • Plenum/REELEX
  • Purple

Product details

General

Application

Plenum

Catalog Number

C5ERPP

Construction

Copper/Insulation Eccentricity Shall Be 90% Minimum

Data Transfer Rate

1GbE

EU RoHS Indicator

Yes

Item Type

SPEEDGAIN Category 5e UTP Cable

Material - Jacket

Low Smoke PVC

OEM Brand Name

Hubbell Premise Wiring

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

UPC

662620283241

Electrical Ratings

Impedance

100

Conductor Related

Conductor Size

#24 AWG

Conductor Type

Solid Bare Copper

Nema Color

Purple

Pairs Or Conductor

4-Pair

Logistics

Carton Quantity

1000

Resources and downloads

Specifications