HUBBELL PREMISE WIRING
Cable Management Accessory, Basic VELCRO Brand Fastener, 9" Length, Blue
Image of MCCMV9BL10 Cable Management Accessory, Basic VELCRO Brand Fastener, 9" Length, Blue
Image of MCCMV9BL10 Cable Management Accessory, Basic VELCRO Brand Fastener, 9" Length, Blue
Discontinued

Cable Management Accessory, Basic VELCRO Brand Fastener, 9" Length, Blue

Brand: Hubbell Premise Wiring

Catalog ID: MCCMV9BL10

Cable Management Accessory, Basic VELCRO Brand Fastener, 9" Length, Blue

  • Install Quickly with Cut to Length Straps
  • Reduces Over Tightening

Velcro Fastener

General

Application

Cable Management

Catalog Number

MCCMV9BL10

Color

Blue

Item Type

Cable Management Accessories

Lock Mechanism

Hook & Loop

Material

Nylon

OEM Brand Name

Hubbell Premise Wiring

Specifications

Material - Velcro

Tensile Strength

  • 600 lb.
  • 600 lb.

Type

Velcro Fasteners

UPC

662620801667

Dimensions

Length

9 in

Thickness

0.065

Force Related

Tensile Strength

  • 600 lb.
  • 600 lb.

Logistics

Carton Quantity

5