HUBBELL PREMISE WIRING
Image of MCCMV9RD10 Cable Management Accessory, Basic VELCRO Brand Fastener, 9" Length, Red
Image of MCCMV9RD10 Cable Management Accessory, Basic VELCRO Brand Fastener, 9" Length, Red
Discontinued

Cable Management Accessory, Basic VELCRO Brand Fastener, 9" Length, Red

Brand: Hubbell Premise Wiring

Catalog ID: MCCMV9RD10

Cable Management Accessory, Basic VELCRO Brand Fastener, 9" Length, Red

Product details

General

Application

Cable Management

Catalog Number

MCCMV9RD10

Color

Red

EU RoHS Indicator

Yes

Item Type

Cable Management Accessories

Lock Mechanism

Hook & Loop

Material

Nylon

OEM Brand Name

Hubbell Premise Wiring

Specifications

Material - Velcro

Tensile Strength

600 lb.

Type

Velcro Fasteners

UPC

662620801681

Dimensions

Length

9 in

Thickness

0.065

Logistics

Carton Quantity

5

Resources and downloads