HUBBELL PREMISE WIRING
Cable Management Accessory, Basic VELCRO Brand Fastener, 9" Length, Yellow
Image of MCCMV22BK10 Cable Management Accessory, Basic VELCRO Brand Fastener, 9" Length, Yellow
Discontinued

Cable Management Accessory, Basic VELCRO Brand Fastener, 9" Length, Yellow

Brand: Hubbell Premise Wiring

Catalog ID: MCCMV22BK10

Cable Management Accessory, Basic VELCRO Brand Fastener, 9" Length, Yellow

  • Install Quickly with Cut to Length Straps
  • Reduces Over Tightening

Velcro Fastener

General

Catalog Number

MCCMV22BK10

Color

Black

EU RoHS Indicator

Yes

Item Type

Lock Mechanism

Hook & Loop

Material

Nylon

OEM Brand Name

Hubbell Premise Wiring

Specifications

Material - Velcro

Tensile Strength

600 lb.

Type

Velcro Fasteners

UPC

662620810256

Dimensions

Length

22 in

Thickness

0.065

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Tensile Strength

600 lb.

Logistics

Carton Quantity

5