HUBBELL PREMISE WIRING
Image of MCCMV9OS10 Cable Management Accessory, VELCRO Brand Fastener, Screw Mount, Orange, 9" Length
Image of MCCMV9OS10 Cable Management Accessory, VELCRO Brand Fastener, Screw Mount, Orange, 9" Length

Cable Management Accessory, VELCRO Brand Fastener, Screw Mount, Orange, 9" Length

Brand: Hubbell Premise Wiring

Catalog ID: MCCMV9OS10

Cable Management Accessory, VELCRO Brand Fastener, Screw Mount, Orange, 9" Length

Product details

General

Application

Cable Management

Catalog Number

MCCMV9OS10

EU RoHS Indicator

Yes

Item Type

Cable Management Accessories

Lock Mechanism

Hook & Loop

Material

Nylon

OEM Brand Name

Hubbell Premise Wiring

Specifications

Material - Velcro

Tensile Strength

600 lb.

UPC

662620801643

Dimensions

Length

9 in

Thickness

0.065

Logistics

Carton Quantity

5

Resources and downloads