HUBBELL PREMISE WIRING
Cable Management Accessory, VELCRO Brand, ONE-WRAP Cable Tie, 8", Black, 10 Pack
Image of HPWCVFBK8 Cable Management Accessory, VELCRO Brand, ONE-WRAP Cable Tie, 8", Black, 10 Pack

Cable Management Accessory, VELCRO Brand, ONE-WRAP Cable Tie, 8", Black, 10 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HPWCVFBK8

Cable Management Accessory, VELCRO Brand, ONE-WRAP Cable Tie, 8", Black, 10 Pack

  • Install Quickly with Cut to Length Straps
  • Reduces Over Tightening

Velcro Fastener

General

Application

Cable Management

Catalog Number

HPWCVFBK8

Color

Black

EU RoHS Indicator

Yes

Item Type

Lock Mechanism

Hook & Loop

Material

Nylon

OEM Brand Name

Hubbell Premise Wiring

Specifications

Material - Velcro

Tensile Strength

450 lb.

Type

Velcro Cable Ties

UPC

662620820637

Dimensions

Thickness

0.05

Width

0.75 in

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Tensile Strength

450 lb.

Logistics

Carton Quantity

12

Pallet Quantity

1560