HUBBELL PREMISE WIRING
Cable Management Accessory, VELCRO Brand ONE-WRAP Cable Tie
Image of HPWCVFOR8 Cable Management Accessory, VELCRO Brand ONE-WRAP Cable Tie
Image of HPWCVFOR8 Cable Management Accessory, VELCRO Brand ONE-WRAP Cable Tie
Image of HPWCVFOR8 Cable Management Accessory, VELCRO Brand ONE-WRAP Cable Tie
Discontinued

Cable Management Accessory, VELCRO Brand ONE-WRAP Cable Tie

Brand: Hubbell Premise Wiring

Catalog ID: HPWCVFOR8

Cable Management Accessory, VELCRO Brand ONE-WRAP Cable Tie

  • Install Quickly with Cut to Length Straps
  • Reduces Over Tightening

Velcro Fastener

General

Application

Cable Management

Catalog Number

HPWCVFOR8

Color

Orange

Item Type

Cable Management Accessories

Lock Mechanism

Hook & Loop

Material

Nylon

OEM Brand Name

Hubbell Premise Wiring

Specifications

Material - Velcro

Tensile Strength

  • 450 lb.
  • 450 lb.

Type

Velcro Cable Ties

UPC

662620820644

Dimensions

Thickness

0.05

Width

0.75 in

Force Related

Tensile Strength

  • 450 lb.
  • 450 lb.

Logistics

Carton Quantity

12