
Brand: Hubbell Premise Wiring
Catalog ID: TBA2
Panels Positioned at 45 Degrees
Application
Mounts to Wall or Ladder Tray
Catalog Number
TBA2
Color
Black
Construction Material - Main
Steel
EU RoHS Indicator
Contact Manufacturer
Mounting Type
12-24 Mounting Hardware
Sub Brand
NextFrame
Type
Wall or Tray Mount Bracket
UPC
662620661315
Cubic Capacity
645 cu.in
Depth
6.45 in
Height
5 in
Width
20 in
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL1863, EIA-310-D
Carton Quantity
1