Brand: Hubbell Premise Wiring
Catalog ID: WB2
Standard Product
Application
Mounts to Wall
Catalog Number
WB2
Color
Black
Construction Material - Main
Steel
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Coateded
Mounting Type
12-24 Mounting Hardware
Sub Brand
NextFrame
Type
Wall Mount Bracket
UPC
662620661377
Cubic Capacity
341.59125 cu.in
Depth
3.9 in
Height
4.55 in
Width
19.25 in
Industry Standard(s)
UL1863, EIA-310-D
Carton Quantity
1