Brand: Hubbell Premise Wiring
Catalog ID: WB4
Standard Product
Application
Mounts to Wall
Catalog Number
WB4
Color
Black
Construction Material - Main
Steel
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Coateded
Mounting Type
12-24 Mounting Hardware
Sub Brand
NextFrame
Type
Wall Mount Bracket
UPC
662620661384
Cubic Capacity
1139.6 cu.in
Depth
7.4 in
Height
8 in
Width
19.25 in
Industry Standard(s)
UL1863, EIA-310-D
Carton Quantity
1
Pallet Quantity
50