HUBBELL PREMISE WIRING
Cable Management, MAX Series, Vertical, 10" Wide, 13" Deep, With Gates and Spools
Image of VM1013 Cable Management, MAX Series, Vertical, 10" Wide, 13" Deep, With Gates and Spools

Cable Management, MAX Series, Vertical, 10" Wide, 13" Deep, With Gates and Spools

Brand: Hubbell Premise Wiring

Catalog ID: VM1013

Cable Management, MAX Series, Vertical,10" Wide, 13" Deep, With Gates and Spools

  • Vertical
  • 10" Wide
  • 13" Deep
  • With Gates and Spools

General

Catalog Number

VM1013

UPC

662620555157

Dimensions

Width

10 in