HUBBELL PREMISE WIRING
Cable Management, MAX Series, Vertical, 6" Wide, 13" Deep, With Gates and Spools
Image of VM613 Cable Management, MAX Series, Vertical, 6" Wide, 13" Deep, With Gates and Spools
Image of VM613 Cable Management, MAX Series, Vertical, 6" Wide, 13" Deep, With Gates and Spools
Image of VM613 Cable Management, MAX Series, Vertical, 6" Wide, 13" Deep, With Gates and Spools
Image of VM613 Cable Management, MAX Series, Vertical, 6" Wide, 13" Deep, With Gates and Spools
+1
Image of VM613 Cable Management, MAX Series, Vertical, 6" Wide, 13" Deep, With Gates and Spools
Discontinued

Cable Management, MAX Series, Vertical, 6" Wide, 13" Deep, With Gates and Spools

Brand: Hubbell Premise Wiring

Catalog ID: VM613

Cable Management, MAX Series, Vertical,6" Wide, 13" Deep, With Gates and Spools

  • Vertical
  • 6" Wide
  • 13" Deep
  • With Gates and Spools

General

Catalog Number

VM613

UPC

662620555133

Dimensions

Width

6 in