HUBBELL PREMISE WIRING
Cable Management, MAX Series, Vertical, 6" Wide, 20" Deep, Double Sided
Image of VM620 Cable Management, MAX Series, Vertical, 6" Wide, 20" Deep, Double Sided

Cable Management, MAX Series, Vertical, 6" Wide, 20" Deep, Double Sided

Brand: Hubbell Premise Wiring

Catalog ID: VM620

Cable Management, MAX Series, Vertical,6" Wide, 20" Deep, Double Sided

  • Vertical
  • 6" Wide
  • 20" Deep
  • Double Sided

General

Catalog Number

VM620

UPC

662620554273

Dimensions

Width

6 in

Logistics

Carton Quantity

1