HUBBELL PREMISE WIRING
Cable Management, MAX Series, Vertical, 8" Wide, 20" Deep, Double Sided
Image of VM820 Cable Management, MAX Series, Vertical, 8" Wide, 20" Deep, Double Sided

Cable Management, MAX Series, Vertical, 8" Wide, 20" Deep, Double Sided

Brand: Hubbell Premise Wiring

Catalog ID: VM820

Cable Management, MAX Series,Vertical,8" Wide, 20" Deep, Double Sided

  • Vertical
  • 8" Wide
  • 20" Deep
  • Double Sided

General

Catalog Number

VM820

UPC

662620554280

Dimensions

Width

8 in

Logistics

Carton Quantity

1