HUBBELL PREMISE WIRING
Cable Management, Max VerticalOrganizer, 6" Wide X 10" Deep, Single Sided
Image of VM610 Cable Management, Max VerticalOrganizer, 6" Wide X 10" Deep, Single Sided
Buy America(n) Qualified

Cable Management, Max VerticalOrganizer, 6" Wide X 10" Deep, Single Sided

Brand: Hubbell Premise Wiring

Catalog ID: VM610

Cable Management, Max VerticalOrganizer, 6" Wide X 10" Deep, Single Sided

  • 6" Wide X 10" Deep
  • Single Sided

General

Catalog Number

VM610

UPC

662620553306

Dimensions

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Logistics

Carton Quantity

1