HUBBELL PREMISE WIRING
Image of C6ESPGY Cable, NEXTSPEED 6E/550MHz, Plenum/Spool, Gray
Discontinued

Cable, NEXTSPEED 6E/550MHz, Plenum/Spool, Gray

Brand: Hubbell Premise Wiring

Catalog ID: C6ESPGY

Cable, NEXTSPEED 6E/550MHz, Plenum/Spool, Gray

  • Plenum/Spool
  • Gray

UTP

General

Application

Plenum

Cable Rating

Plenum

Catalog Number

C6ESPGY

Data Transfer Rate

1GbE, Limited 10GbE

EU RoHS Indicator

Yes

Item Type

Material - Jacket

Low Smoke PVC

OEM Brand Name

Hubbell Premise Wiring

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

Type

UTP

UPC

662620201757

Electrical Ratings

Capacitance

5.6 nF/100 Meters @ 1 kHz

Impedance

100

Conductor Related

Conductor Type

Solid Bare Copper

Nema Color

Gray

Pairs Or Conductor

4-Pair

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Data Transfer Rate

1GbE, Limited 10GbE

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

Logistics

Carton Quantity

2000