

Brand: Hubbell Premise Wiring
Catalog ID: C5EPRPOR
UTP
Application
Plenum
Catalog Number
C5EPRPOR
Construction
Copper/Insulation Eccentricity Shall Be 90% Minimum
Data Transfer Rate
1GbE
EU RoHS Indicator
Item Type
SPEEDGAIN Category 5e UTP Cable
Material - Jacket
Low Smoke PVC
OEM Brand Name
Hubbell Premise Wiring
Temperature Rating
-20oC to +50oC (-4oF to +122oF)
UPC
662620288024
Impedance
100
Conductor Size
#24 AWG
Conductor Type
Solid Bare Copper
Nema Color
Orange
Pairs Or Conductor
4-Pair
EU RoHS Indicator
Data Transfer Rate
1GbE
Temperature Rating
-20oC to +50oC (-4oF to +122oF)
Carton Quantity
1000